Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
Connection thread sealing ring PE PG - Accessories
Bill of material
Connection thread sealing ring 1.325.0700.19
G
Size
PG 7
D1
12.5 mm
D
16.5 mm
S
2 mm
BN
Order No.
1.325.0700.19
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices